Solutions for ship construction

There are branches of industry, in which the safety of the manufactured goods is paramount. These surely include ship construction. On the high seas, each component used must function perfectly and reliably − even if there is an emergency. OBO has the right systems for the special requirements of electrical systems on ships.

Comprehensive solutions from the bow to the stern, from the keel to the deck.

OBO ship systems

  • create passive safety,
  • function reliably if there is a fault,
  • ensure a reliable power supply and error-free data transmission and
  • fulfil all the requirements of modern fire protection.

Specific requirements, specific solutions

With regard to ship construction, experience has shown us that each project is individual and will have its own requirements for technical equipment.
The OBO consultants and developers know exactly what is required and include important requirements into the product design from the very start.
A perfectly equipped testing centre is ready for this, in which not only our standard products are tested, but also project-specific special solutions as well.


Cable tray systems and mesh cable tray systems

OBO cable trays for ship construction are perforated according to marine standards, ensuring safe cable routing in any mounting situation. Special surfaces ensure perfect corrosion protection, even when used outdoors or in aggressive atmospheres.


Cable ladder systems

OBO cable ladders with rung spacings of 250 and 300 mm and the fastening materials designed for the purpose allow perfect solutions for any task. Here, too, special surfaces provide increased resistance.

 

© 2010 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright |