Take advantage of the synergy effects of perfectly matched components in all the project phases, from planning to mounting. Besides a wide range of products for feeding data and energy, we can offer you a range of systems to ensure the safe operation of your data centre in any area. Usually the data centre requirements are the same. However, structural conditions and infrastructure connections are not comparable.

Cable routing for fi bre optic cables
The modular system ensures a fl exible, secure connection of sensitive fi bre optic cables to the computer infrastructure. With various routing duct variants, fittings, end pieces, reductions and exits, you can match the system exactly to local requirements. The cable routing duct requires no metallic components and is completely halogen- free (PPO, ROHS-conformant, UL2024A standard-certifi ed).
Cable routing for power and copper cables
Our cable tray and mesh cable tray systems run power and data cables − either in ceilings or in raised floors. The variety of our systems guarantees the right solution for any conceivable application.
Mounting systems
Cable routing duct for fibre optic cables, mesh cable trays or cable trays have a shared base: The universally applicable mounting systems. They ensure secure anchoring − beneath the ceiling, on the wall or in the floor, and are available in many diff erent versions.


Secure operation and protection of the data centre is of key importance for your company. OBO can ffer you a perfectly matched protection package against all kinds of faults.
Lightning and surge protection
Our lightning and surge protection systems protect against both lightning strikes and surges via the power and data networks.
Fire protection
If there is a fire, then extinguishing it is of paramount importance. OBO insulation systems prevent the spread of the fire via cable penetrations. This prevents the spread of fire and smoke into the next rooms.
Function maintenance
In addition, special function maintenance systems can also provide considerable time savings when shutting down the system and making backups. They can also be used to maintain power to the emergency lighting, fire alarm systems or systems for active fire-fighting.

The LD cable routing duct system is specially designed for the installation of fibre optic cables. Careful routing with constant monitoring of approved bend radii is paramount with this extremely flexible system. The following material specifications are the hallmark of this system:
These perfectly matched system sizes allow the creation of routing systems of different cable volumes in computer centres. The following system specifications are the hallmark of this system: