Solutions for the health care sector

There are only a few places where a failure of the power supply can be as life threatening as in a hospital, where delicate instruments and patients with limited mobility undergoing sensitive procedures demand the highest level of reliability and security.


Cable Management: Cable tray systems

Steering the flow of power intelligently
The complexity of electrical systems grows with the size of a building and the number of uses it has. The flow of electricity has to be channelled and guided along various routes, which demands some intelligent organisation.

Integrated systems
OBO cable management encompasses a large number of different systems all aimed at guiding electricity nd data from their entrance into the building all the way to the places where they are used, without interruption. A range of finishes and materials go to make up a complete portfolio for practically every kind of use. Furthermore, OBO is always producing innovative new solutions as new technical needs arise.


Fire protection and function maintenance: Three protection aims

Fires are the true test
There are few places that demand such stringent safety measures in the event of a fire as hospitals. Safetyrelevant systems have to work for as long as possible in order to protect people. With its tested systems for structural fire protection, OBO is helping to fulfil them.

Three protection aims
There are three protection aims that have to be met in buildings where lots of people congregate frequently:
1. Limit the spread of fire
2. Safeguard escape and rescue routes
3. Maintain the function of electrical systems
By using OBO systems, architects and operators can draw on optimised components for complete fire protection and function maintenance in their buildings.

Insulation

1st protection aim: Limit the spread of fire
By limiting the fire to particular parts of a building, the remaining sections can be protected for a certain amount of time, which means valuable breathing- space for evacuating people and initiating extinguishing work.

OBO insulation maintains the integrity of fire areas, which prevents fire and smoke from spreading quickly. This insulation is designed for a variety of wall types and for the various pipes and cables that pass through them.


Escape route installations

2nd protection aim: Safeguard escape and rescue routes
When a fire breaks out every minute counts, and escape and rescue routes become a building’s lifelines. The longer people can use them for, the higher their chances of escaping fire and dangerous smoke.

OBO offers a comprehensive range of tested fire protection systems with which to safeguard escape and rescue routes. The range includes collecting clamps and cable clamps made from metal, cable trays, fire protection ducting, fire protection bandages and much more. Escape route installations are fitted above false ceilings.


Systems for electrical function maintenance

3rd protection aim: Electrical function maintenance
Function maintenance in electrical systems means that the flow of electricity is not cut off during a fire. That in turn means escape and rescue routes can still be used. Important technical facilities, such as emergency lightning, fire alarms, smoke extractors and extinguisher systems, all continue to function. The longer these systems remain in action, the greater the chances are of rescuing people.

OBO systems withstand the heat of fire for a certain period of time without impairing the function of the cables. From cable trays to cable junction boxes, these products are all tested in compliance with German and international standards./P>


Safety first. Solutions for external lightning protection and surge protection

A pivotal topic
No hospital operator can afford a lightning-induced technical equipment failure. Effective protection is ensured by skilfully and correctly installed lightning protection systems. Damage is caused just as often by electrical surges, which can be triggered by nearby lightning or by switching in large electrical systems. The results can be devastating: not only equipment damage, but network failure and data loss.

Integrated lightning and surge protection from OBO
OBO systems protect people and property reliably. Air termination systems, conductors and earthing systems provide external lightning protection, while equipotential bonding and surge protection equipment protects against the effects of lightning current. Only if all these components are installed is genuine protection afforded. OBO supplies all of these elements, perfectly matched and from a single source.


Underfloor systems

Taking the strain
In buildings frequented every day by large numbers of people, electrical installations are subject to enormous loads. With their high-quality materials and sturdy thicknesses, OBO underfloor systems can take the strain. Numerous useful special parts and ingenious accessories guarantee lasting quality. OBO will also gladly produce custom products tailored to your particular requirements.


Solutions for office work places

Flexible solutions for administration
The work processes that take place in hospital administration centres are closely intertwined with electrical systems. OBO solutions form the basis for that. They conduct electricity through floors, ceilings and walls. Complex interior architecture benefits especially from the flexibility of our systems, since they can be adapted perfectly to every type of task and room.

Device installation trunking
Bothersome cables are a thing of the past when you supply offices with power and data via device installation trunking along the wall. Fitted at a convenient height, this trunking provides quick access to sockets and data outlets. OBO device installation trunking boasts a wide range of components, ease of combination and intelligent details.

Service poles
Service poles from OBO are among the technical and visual highlights of our office power supply systems. These slimline aluminium or steel floor-to-ceiling poles can be supplied with electricity and data via consolidation points inside false ceilings, and they can be positioned anywhere. Floor poles are preferably connected up through raised and hollow floors.


 

© 2010 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright |