Design meets functionality
A world of ambience using underfloor systems

The OBO underfloor systems can supply data and power exactly where they are required. If few connections are required, there are complete solutions which completely remove the need for extension cables.
Whether in the living room, a hallway or in exhibition areas – the connection cables disappear in a discreet device installation solution, whose elegant design adds value to the room. The eye of the beholder stays on the objects and the high-quality atmosphere of the room.


GESRM2
The round GESRM2 service outlet is a pre-fitted metal installation unit and is particularly suited to minimal connection requirements.

The scope of delivery contains a single socket. To the side of the socket, there is space for up to two connection sockets for data cables, as an option. The metallic installation unit can be supplied in four colour shades: nickel, chrome (shiny and black), old copper and old brass. Two versions are available for use in screed floors: with guide frame and with protective frame. The version with the protective frame is used for raised and cavity floors.

An additional benefit of the installation unit is that it can be wet-cleaned when closed. Minimum installation depth: 70 mm.


GE2V
High-quality stainless steel gives the GE2V a fine appearance. Despite its small sizes, the GE2V has space for medium-sized connection requirements.

The square installation unit is intended for installation in screed floors. It can be used to install electrical devices in drycleaned cavity floors and screed floors. The scope of delivery contains a double socket. In addition, there are two empty spaces for snap-in modules for data cables.

Cable insertion takes place using installation pipes. There are a total of eight entries of size M25 available. Minimum installation depth: 95 mm


UDHome4
The design of the square UDHome4 installation unit is very compact. Its size means that it is particularly suited for high-quality connections.

Just one order number contains all the parts required for both mounting and se. The visible parts are made of stainless steel or brass. The unit permits the installation of electrical resources in drycleaned cavity floors or in screed floors. Pipelines are used for cable routing. Thus the box can be installed anywhere in the floor, even outside an existing underfloor system – a definite advantage for applications in private housing construction. Minimum installation depth: 95 mm


© 2010 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright |