Solutions for the food industry

Scarcely any other industry places quite so much emphasis on product quality as the food industry − for many customers, only the best is good enough here. Foodstuff s are subject to strict regulations, compliance with which must be guaranteed continuously − from raw material growing and production, through transport, right up to the shelves. For this, a robust, perfectly hygienic and reliable electrical infrastructure is essential.


Stainless steel − ideal for use under the hardest conditions

The ideal material: Stainless steel
As a manufacturer of products for electrical infrastructure, we know precisely what the food industry needs. Alongside high-quality plastic − stainless steel has proved its worth in many areas, in which hygiene is of key importance. Even aggressive chemical cleaning agents cannot attack the taste- neutral material. OBO is one of the leading manufacturers of high-quality VA systems for the electrical industry.


Our motto: Always do it better

Tested quality
Our standard products and project-specific special solutions are tested in our excellently equipped testing centre. The perfect quality is confirmed regularly through BET test reports and QS certificates. The modern, flexible production facility permits constant availability of OBO products.


Our open systems are immune to impurities

Easy maintenance of cleanliness plays a key role for our systems, which supply power and data. Open mesh cable tray systems for cable routing and luminaire mounting ensure a very low build-up of dirt and unimpeded liquid draining.

A range of diff erent dimensions and qualities of stainless steel permits flawless networking of the main support up to individual machine feeds. And the intelligent, toolless quick connection of the GR-Magic® ensures quick and thus low-cost mounting.


Our closed systems protect the inner values

Closed systems are essential in some areas of food production, in particular the processing of liquids. Their smooth surfaces can be cleaned very easily, meaning that dirt does not build up directly on cables. Together with the appropriate fittings and covers, our versatile cable trays form a completely closed system.

Should there be fewer cables to be routed, then OBO stainless steel pipe systems are the ideal choice. With their 90° bends and fastening units of the same material quality, they form a completely closed system


Safety and fault-free operation − no matter what


Fault-free processes
Food production is subject to high quality requirements. With fresh food, the cooling chain may never be interrupted. OBO systems help to maintain reliable fault-free production and sales − from the harvest to the chilled cabinet.

Reliable protection
Our lightning and surge protection systems reliably protect electrical devices and systems against faults. In conjunction with well-thought-out protection against foreign bodies and moisture, interruption-free production and storage is guaranteed, along with maximum safety. We will gladly support you in the design of effi cient internal and external lightning and surge protection.

Tested safety
OBO products fulfi l all the key preconditions for consumer protection. An independent testing and certifi cation institute confi rms the perfect characteristics according to the IP protection standard. Independent VDE tests and certificates also document the quality of our junction boxes and glands..

 

© 2010 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright |