Comprehensive solutions from the bow to the stern, from the keel to the deck.
OBO ship systems

With regard to ship construction, experience has shown us that each project is individual and will have its own requirements for technical equipment.
The OBO consultants and developers know exactly what is required and include important requirements into the product design from the very start.
A perfectly equipped testing centre is ready for this, in which not only our standard products are tested, but also project-specific special solutions as well.

OBO cable trays for ship construction are perforated according to marine standards, ensuring safe cable routing in any mounting situation. Special surfaces ensure perfect corrosion protection, even when used outdoors or in aggressive atmospheres.

OBO cable ladders with rung spacings of 250 and 300 mm and the fastening materials designed for the purpose allow perfect solutions for any task. Here, too, special surfaces provide increased resistance.