Dura-Post® Delineator

Dura-Post® Delineator

The Dura-Post® Delineator is designed to take abuse. The highly visible Dura-Post® is safer because it is more likely to be there when you need it. The Dura-Post® Delineator can withstand multiple impacts at any angle and return to an upright position. The Dura-Post® Delineator has been tested to withstand over 200 impacts at 97km/h (60mph). Installation is easy using quick-set epoxy to hold the base to the road.

Benefits

  • Available in yellow.
  • Extremely impact resistant.
  • 360° full visibility.
  • Ultraviolet resistant.
  • Patented tapered wall design.
  • Meets MUTCD.
  • No protruding metal parts.
  • One piece post construction.
  • Withstands extreme temperatures -20° -60° C (0°- 140° F)
  • Easy installation.
Specifications
Height (overall) 914.4mm
Post Diameter 76.2mm
Base Diameter 200.5mm
Weight (overall) 1.35kg

Base Options

EuroET™ Terminal
© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright